HUBBELL CANADA
Plastic Thermostat Cover Low Profile, Large
Image of ZTC300 Plastic Thermostat Cover Low Profile, Large
Image of ZTC300 Plastic Thermostat Cover Low Profile, Large
play
3D View
play
360 View
+3
Image of ZTC300 Plastic Thermostat Cover Low Profile, Large

Plastic Thermostat Cover Low Profile, Large

Brand: TayMac

Catalog ID: ZTC300

Plastic Thermostat Cover Low Profile, Large

  • Innovative rotating removable hinge makes adjusting the thermostat more convienent
  • Hinge includes high strength locking feature to ensure that the lid cannot be removed when closed
  • Heavy duty polycarbonate
  • Low profile
  • Includes mounting screws and anchors
  • Includes tumbler lock with two keys

General

Catalog Number

ZTC300

Color

EU RoHS Indicator

Material

Plastic

Product Family

Thermostat Covers & Air Deflectors

Product Type

Wallplates

UPC

092326112949

Dimensions

Cubic Capacity

228.31084 cu.in

Depth

3.26 in

Height

7.22 in

Outside Width

9.75 x 7.25 x 3.375 in

Package Height

9.875 in

Package Length

3.5 in

Package Weight

1.571 lb

Package Width

7.25 in

Width

9.7 in

Width Inside

8.375 x 5.875 x 3 in

Certifications And Compliance

EU RoHS Indicator

Logistics

Carton Quantity

6

Minimum Pack Quantity

6

Packaging Type

Box

Pallet Quantity

300