

Brand: Hubbell Premise Wiring
Catalog ID: NS620BK
Decorator frames provide a stylized look for that finishing touch. This allows all devices to match. Multimedia jacks insert into frame for custom configuration. Elongated strap for better wall box mounting. High impact-resistant thermoplastic frame. UL Listed 1863 - Communication Circuit Accessory and CSA Certified.
Standard Product
Accessory Type
Replacement Frames
Application
Catalog Number
NS620BK
Color
Construction
Molded
Construction Material - Main
High-Impact Thermoplastic (UL 94V-0)
Cutout
Blank
EU RoHS Indicator
Item Type
Decorator Frame
Material
High-Impact Thermoplastic (UL 94V-0)
Material - Mounting Hardware
Mounting Screws
Orientation
Vertical
Specifications
Plate Material - High-impact thermoplastic (UL 94V-0)
Style
Accessories
UPC
883778504587
Display Size
Standard Sized Product
Weight
0.05 lb
EU RoHS Indicator
Industry Standard(s)
UL Listed
Orientation
Vertical
Carton Quantity
25
Pallet Quantity
9000