HUBBELL CANADA
Plate, Decorator Frame, HDMI, 110 Termination, Set, Active, Black
Image of ISFH110BK Plate, Decorator Frame, HDMI, 110 Termination, Set, Active, Black
Discontinued

Plate, Decorator Frame, HDMI, 110 Termination, Set, Active, Black

Brand: Hubbell Premise Wiring

Catalog ID: ISFH110BK

Plate, Decorator Frame, HDMI, 110 Termination, Set, Active, Black

  • Locate a display device up to 150’ away is as simple as pulling 2 additional UTP cables to a drop
  • Terminate with Category 5e, 6 or 6A UTP plenum or non-plenum cable
  • Supplied as a kit with a “Source” and “Display” frame/module and a 5-volt DC power supply.

Standard Product

General

Application

HDMI TRAN/RED/DC

Catalog Number

ISFH110BK

EU RoHS Indicator

Yes

Item Type

Material - Mounting Hardware

Snap-On- Snap-Fit

Specifications

  • IDC Contact - Phosphor bronze with tin plating over nickel under plating
  • Material - High impact thermoplastic
  • Nose Contact - 19-Pin, Type A, Female Connector, Gold Plated 2u”

Temperature Rating

Per TIA

Type

HDMI

UPC

662620300009

Electrical Ratings

Connectivity

110 Punch Down Block

Contact Resistance

100 Ohm

Withstand Voltage

1000V RMS, 1414V DC

Certifications And Compliance

EU RoHS Indicator

Yes

Industry Standard(s)

RoHS Compliant

Operational

Temperature Rating

Per TIA

Logistics

Carton Quantity

25