HUBBELL CANADA
Plate, Decorator Frame, HDMI, 110 Termination, Set, Active, Office White
Image of ISFH110OW Plate, Decorator Frame, HDMI, 110 Termination, Set, Active, Office White
Image of ISFH110OW Plate, Decorator Frame, HDMI, 110 Termination, Set, Active, Office White
Discontinued

Plate, Decorator Frame, HDMI, 110 Termination, Set, Active, Office White

Brand: Hubbell Premise Wiring

Catalog ID: ISFH110OW

Plate, Decorator Frame, HDMI, 110 Termination, Set, Active, Office White

  • Locate a display device up to 150’ away is as simple as pulling 2 additional UTP cables to a drop
  • Terminate with Category 5e, 6 or 6A UTP plenum or non-plenum cable

Standard Product

General

Application

HDMI TRAN/RED/DC

Catalog Number

ISFH110OW

Contact

Copper

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

Item Type

iSTATION AV Keystone Connections

Material - Mounting Hardware

Snap-On- Snap-Fit

Specifications

  • IDC Contact - Phosphor bronze with tin plating over nickel under plating
  • Material - High impact thermoplastic
  • Nose Contact - 19-Pin, Type A, Female Connector, Gold Plated 2u”

Temperature Rating

Per TIA

Type

HDMI

UPC

662620300030

Dimensions

Display Size

2-Unit

Weight

0.5 lb

Electrical Ratings

Connectivity

110 Punch Down Block

Contact Resistance

100 Ohm

Withstand Voltage

1000V RMS, 1414V DC

Conductor Related

Contact

Copper

Certifications And Compliance

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

Industry Standard(s)

RoHS Compliant

Operational

Temperature Rating

Per TIA

Logistics

Carton Quantity

25