



Brand: Hubbell Premise Wiring
Catalog ID: ISFH110W
HDMI
Catalog Number
ISFH110W
Contact
Copper
Environmental Conditions
EU RoHS Indicator
Item Type
Decorator Frame Kit
Material - Mounting Hardware
Snap-On- Snap-Fit
Specifications
Temperature Rating
Per TIA
Type
UPC
662620300047
Display Size
1-Unit
Weight
0.45 lb
Connectivity
Plug-N-Play
Contact Resistance
100 Ohm
Withstand Voltage
1000V RMS, 1414V DC
Contact
Copper
Environmental Conditions
EU RoHS Indicator
Industry Standard(s)
RoHS Compliant
Temperature Rating
Per TIA
Carton Quantity
25