

Brand: Hubbell Premise Wiring
Catalog ID: NSP26BK
Label Less
Application
Data and Communications
Catalog Number
NSP26BK
Color
Black
Construction
Molded
Cutout
6-Port
Item Type
Wallplate with Jack
Material
Nylon
Material - Mounting Hardware
Mounting Screws
Number of Gang(s)
2-Gang
Number Of Ports
6
Orientation
Vertical
Size
Standard
Type
Keystone
UPC
883778502330
Display Size
Standard Sized Product
Size
Standard
Industry Standard(s)
UL Listed
Number of Gang(s)
2-Gang
Number Of Ports
6
Orientation
Vertical
Carton Quantity
10