HUBBELL CANADA
Plate, Wall, Label-Less, Mid-Sized, 4- Port, Electric Ivory
Image of NSP104I Plate, Wall, Label-Less, Mid-Sized, 4- Port, Electric Ivory
Image of NSP104I Plate, Wall, Label-Less, Mid-Sized, 4- Port, Electric Ivory
Discontinued

Plate, Wall, Label-Less, Mid-Sized, 4- Port, Electric Ivory

Brand: Hubbell Premise Wiring

Catalog ID: NSP104I

Plate, Wall, Label-Less, Mid-Sized, 4- Port, Electric Ivory

  • Label-Less
  • Mid-Sized
  • 4- Port
  • Electric Ivory

Midsize, Label Less

General

Application

Data and Communications

Catalog Number

NSP104I

Color

Ivory

Construction

Molded

Cutout

4-Port

Item Type

Wallplate with Jack

Material

Nylon

Material - Mounting Hardware

Mounting Screws

Number of Gang(s)

1-Gang

Number Of Ports

4

Orientation

Vertical

Size

Midsize

Type

Keystone

UPC

883778502507

Dimensions

Display Size

Midsized Product

Size

Midsize

Certifications And Compliance

Industry Standard(s)

UL Listed

Configuration

Number of Gang(s)

1-Gang

Number Of Ports

4

Orientation

Vertical

Logistics

Carton Quantity

25