HUBBELL CANADA
Plate, Wall, Label-Less, Mid-Sized, 6- Port, Light Almond
Image of NSP106LA Plate, Wall, Label-Less, Mid-Sized, 6- Port, Light Almond
Image of NSP106LA Plate, Wall, Label-Less, Mid-Sized, 6- Port, Light Almond
Discontinued

Plate, Wall, Label-Less, Mid-Sized, 6- Port, Light Almond

Brand: Hubbell Premise Wiring

Catalog ID: NSP106LA

Plate, Wall, Label-Less, Mid-Sized, 6- Port, Light Almond

  • Label-Less
  • Mid-Sized
  • 6- Port
  • Light Almond

Midsize, Label Less

General

Application

Data and Communications

Catalog Number

NSP106LA

Color

Light Almond

Construction

Molded

Cutout

6-Port

Item Type

Wallplate with Jack

Material

Nylon

Material - Mounting Hardware

Mounting Screws

Number of Gang(s)

1-Gang

Number Of Ports

6

Orientation

Vertical

Size

Midsize

Type

Keystone

UPC

883778504242

Dimensions

Display Size

Midsized Product

Size

Midsize

Certifications And Compliance

Industry Standard(s)

UL Listed

Configuration

Number of Gang(s)

1-Gang

Number Of Ports

6

Orientation

Vertical

Logistics

Carton Quantity

25