HUBBELL CANADA
Plate, Wallphone, 1-Gang, 1-Port, Flush Mount, Stainless
Image of P630S1G Plate, Wallphone, 1-Gang, 1-Port, Flush Mount, Stainless
Image of P630S1G Plate, Wallphone, 1-Gang, 1-Port, Flush Mount, Stainless

Plate, Wallphone, 1-Gang, 1-Port, Flush Mount, Stainless

Brand: Hubbell Premise Wiring

Catalog ID: P630S1G

Plate, Wallphone, 1-Gang, 1-Port, Flush Mount, Stainless

  • 1-Gang
  • 1-Port
  • Flush Mount
  • Stainless

Flush

General

Application

Telephony

Catalog Number

P630S1G

Color

Stainless Steel

Compatibility

Hanging Wall Phones

Environmental Conditions

TIA 568.C

EU RoHS Indicator

Item Type

Telephone Plate

Material

Stainless Steel, Type 422

Style

Wall Plate

UPC

662620835501

Dimensions

Display Size

4.50" x 2.75"

Certifications And Compliance

Environmental Conditions

TIA 568.C

EU RoHS Indicator

Operational

Compatibility

Hanging Wall Phones

Logistics

Carton Quantity

25

Pallet Quantity

9000