HUBBELL CANADA
Plates, 1-Gang, With 2) Jacks, 6- Conductor 4-Position, Screw Terminals, White
Image of NS742W Plates, 1-Gang, With 2) Jacks, 6- Conductor 4-Position, Screw Terminals, White
Image of NS742W Plates, 1-Gang, With 2) Jacks, 6- Conductor 4-Position, Screw Terminals, White
Discontinued

Plates, 1-Gang, With 2) Jacks, 6- Conductor 4-Position, Screw Terminals, White

Brand: Hubbell Premise Wiring

Catalog ID: NS742W

Plates, 1-Gang, With 2) Jacks, 6- Conductor 4-Position, Screw Terminals, White

Designed for voice, these devices provide an economical alternative to wall phone outlet placement. High impact-resistant thermoplastic plate Convenient screw down terminals. Meets FCC part 68. UL Listed 1863 - Communication Circuit Accessory and CSA Certified.

  • Meets FCC part 68
  • Convenient screw down terminals
  • High impact-resistant thermoplastic plate

Standard Product

General

Application

Communications

Catalog Number

NS742W

Color

Light Almond

Contact

Phosphor Bronze

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

Item Type

2) 6-Position 4-Conductor Jack

Material

Nylon

Material - Mounting Hardware

Screw Mounting

Size

Standard

Specifications

  • Device Type - 6-Position, 4-Conductor
  • Style - Standard

Temperature Rating

Max Continuous- 75 Degrees C, Minimum- -40 Without Impact

Type

Voice

UPC

883778501418

Dimensions

Display Size

Standard Sized Product

Size

Standard

Weight

0.12 lb

Electrical Ratings

Connectivity

Screw Terminals

Contact Resistance

Per TIA

Insertion Loss

Per TIA

Conductor Related

Contact

Phosphor Bronze

Certifications And Compliance

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

Industry Standard(s)

UL Listed

Operational

Temperature Rating

Max Continuous- 75 Degrees C, Minimum- -40 Without Impact

Logistics

Carton Quantity

10