HUBBELL CANADA
Plates, Tamper Resistant, 1-Gang, Cable Pass Thru, White
Image of TPCP1W Plates, Tamper Resistant, 1-Gang, Cable Pass Thru, White
Image of TPCP1W Plates, Tamper Resistant, 1-Gang, Cable Pass Thru, White
Discontinued

Plates, Tamper Resistant, 1-Gang, Cable Pass Thru, White

Brand: Hubbell Premise Wiring

Catalog ID: TPCP1W

Plates, Tamper Resistant, 1-Gang, Cable Pass Thru, White

  • The Sliding Cover Provides Protection and Longer Life
  • Multiple Methods to Secure Cover: Screw, Latch or Both

Locking Plate

General

Application

Secure through plate for High Traffic Areas

Catalog Number

TPCP1W

Color

White

Construction

Molded ABS

Cutout

NEMA

Item Type

SecureIT Face Plate

Material

Polycarbonate/ABS

Material - Mounting Hardware

NEMA 1-Gang Opening

Number of Gang(s)

1-Gang

Number Of Ports

4

Orientation

Vertical

Specifications

Plate Material - High-impact thermoplastic (UL 94V-0)

Type

Security

UPC

662620219912

Dimensions

Display Size

Standard Sized Product

Certifications And Compliance

Industry Standard(s)

  • RoHS Compliant
  • UL and cUL Listed 1863

Configuration

Number of Gang(s)

1-Gang

Number Of Ports

4

Orientation

Vertical

Logistics

Carton Quantity

5