HUBBELL CANADA
Image of RP123PW Plug, 15A 125V, 2W, POLAR ZIPCORD, White
Image of RP123PW Plug, 15A 125V, 2W, POLAR ZIPCORD, White
Discontinued

Plug, 15A 125V, 2W, POLAR ZIPCORD, White

Brand: Hubbell Wiring Device-Kellems

Catalog ID: RP123PW

PLUG, 15A 125V, 2W, POLAR ZIPCORD, WHITE

  • 2W
  • POLAR ZIPCORD
  • WHITE

General

Catalog Number

RP123PW

Product Family

Plugs & Connectors

Type

Plugs

UPC

883778112508

Logistics

Carton Quantity

10