HUBBELL CANADA
Image of 520LP PLUG, 20A 125V, 5-20P, ILLUMINATED
Image of 520LP PLUG, 20A 125V, 5-20P, ILLUMINATED

PLUG, 20A 125V, 5-20P, ILLUMINATED

Brand: Hubbell Wiring Device-Kellems

Catalog ID: 520LP

PLUG, 20A 125V, 5-20P, ILLUMINATED

  • Durable Polycarbonate and Nylon
  • 360 Degree LED Visibility Around Body
  • Accepts Both Round and Flat Cable
  • Elastomeric dust seal prevents dust, moisture, and contaminants from entering the wiring chamber

General

Catalog Number

520LP

Color

Clear

Series

Illuminated

Style

Illuminated

Type

Plug

UPC

783585531281

Dimensions

Weight

0.15 lb

Electrical Ratings

Current / Amperage Rating

20 A

Voltage Rating

125 V

Voltage Rating Description

125 V

Conductor Related

Number Of Poles

2-Pole

Number Of Wires

3-Wire

Certifications And Compliance

Nema Rating

5-20P

Logistics

Carton Quantity

10

Pallet Quantity

5400