HUBBELL CANADA
PLUG10-EX - 4" Iron, (Zinc Plated) Threaded Insert Plug, Quad Listed
Image of PLUG10-EX PLUG10-EX - 4" Iron, (Zinc Plated) Threaded Insert Plug, Quad Listed

PLUG10-EX - 4" Iron, (Zinc Plated) Threaded Insert Plug, Quad Listed

Brand: Killark

Catalog ID: PLUG10-EX

4" Iron, (Zinc Plated) Threaded Insert Plug, Quad Listed

  • Threaded hubs (NPT)
  • To close up a tapped hole or hub
  • Certified QUAD listed

Killark’s threaded close up plugs are used to plug tapped holes or hubs. Ex versions certified Quad Listed. Available in a wide range of sizes and finished in copper-free aluminum, steel and iron with a zinc electro plating.

General

Catalog Number

PLUG10-EX

EU RoHS Indicator

Finish Type

Zinc Plated

Material

Steel

Series

PLUG Series

Type

UPC

783936049731

Dimensions

Hub Size

4"

Certifications And Compliance

ATEX File Number

13ATEX1196U

EU RoHS Indicator

IECEx File Number

13.0073U

Logistics

Carton Quantity

2