HUBBELL CANADA
Image of PLUG6 PLUG6 - 2" Iron, (Zinc Plated) Threaded Insert Plug

PLUG6 - 2" Iron, (Zinc Plated) Threaded Insert Plug

Brand: Killark

Catalog ID: PLUG6

2" Iron, (Zinc Plated) Threaded Insert Plug

  • Threaded hubs (NPT)
  • To close up a tapped hole or hub

Killark’s threaded close up plugs are used to plug tapped holes or hubs. Available in a wide range of sizes and finished in copper-free aluminum, steel and iron with a zinc electro plating.

General

Application

Catalog Number

PLUG6

Color

Glossy gray

EU RoHS Indicator

Contact Manufacturer

Finish Type

Material

Steel

Series

PLUG

Type

UPC

783936010663

Dimensions

Dimensions

2.5 in x 2.5 in x 1 in

Gross Weight with Packaging

0.81

Height

1 in

Hub Size

2"

Length

2.5 in

Weight

0.81 lb

Width

2.5 in

Certifications And Compliance

CSA File Number

LR11716

EU RoHS Indicator

Contact Manufacturer

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups A, B, C, D
  • Class I, Zones 1 & 2, Groups IIC, IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

UL File Number

E10514

Logistics

Carton Quantity

10