HUBBELL CANADA
PLUG8 - 3" Iron, (Zinc Plated) Threaded Insert Plug
Image of PLUG8 PLUG8 - 3" Iron, (Zinc Plated) Threaded Insert Plug
*Representative image
Image of PLUG8 PLUG8 - 3" Iron, (Zinc Plated) Threaded Insert Plug

PLUG8 - 3" Iron, (Zinc Plated) Threaded Insert Plug

Brand: Killark

Catalog ID: PLUG8

3" Iron, (Zinc Plated) Threaded Insert Plug

  • Threaded hubs (NPT)
  • To close up a tapped hole or hub

Killark’s threaded close up plugs are used to plug tapped holes or hubs. Available in a wide range of sizes and finished in copper-free aluminum, steel and iron with a zinc electro plating.

General

Application

Catalog Number

PLUG8

Color

Glossy gray

EU RoHS Indicator

Finish Type

Zinc Plated

Material

Steel

Product Family

Fittings

Series

PLUG Series

Type

UPC

783936010687

Dimensions

Dimensions

3.625 in x 3.625 in x 1.156 in

Gross Weight with Packaging

2.21

Height

1.156 in

Hub Size

3"

Length

3.625 in

Width

3.625 in

Certifications And Compliance

CSA File Number

LR11716

EU RoHS Indicator

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups A, B, C, D
  • Class I, Zones 1 & 2, Groups IIC, IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

UL File Number

E10514

Logistics

Carton Quantity

2