
Brand: Killark
Catalog ID: PLUG9
Killark’s threaded close up plugs are used to plug tapped holes or hubs. Available in a wide range of sizes and finished in copper-free aluminum, steel and iron with a zinc electro plating.
Application
Catalog Number
PLUG9
Color
Glossy gray
EU RoHS Indicator
Finish Type
Zinc Plated
Material
Steel
Series
PLUG Series
Type
UPC
783936010694
Dimensions
4.141 in x 4.141 in x 1.313 in
Gross Weight with Packaging
2.66
Height
1.313 in
Hub Size
3-1/2"
Length
4.141 in
Width
4.141 in
CSA File Number
LR11716
EU RoHS Indicator
Hazardous Rating(s)
UL File Number
E10514
Carton Quantity
2