

Brand: Killark
Catalog ID: PLUG9-SQ
Threaded hubs (NPT).
Application
To close up a taped hole or hub.
Catalog Number
PLUG9-SQ
Color
Glossy gray
EU RoHS Indicator
Finish Type
Zinc Plated
Material
Steel
Product Family
Fittings
Series
PLUG Series
Type
Square Head Plug
UPC
783936010793
Dimensions
3 in x 3 in x 2 in
Gross Weight with Packaging
3.4
Height
2 in
Hub Size
3-1/2"
Length
3 in
Width
3 in
CSA File Number
LR11716
EU RoHS Indicator
Hazardous Rating(s)
UL File Number
E10514
Carton Quantity
2