HUBBELL CANADA
POLE BAND for ATTACHING SECONDARY RACKS, SINGLE MOUNTING, 6in - 6-5/8in POLE DIA.
Image of PS6366 POLE BAND for ATTACHING SECONDARY RACKS, SINGLE MOUNTING, 6in - 6-5/8in POLE DIA.
Image of PS6366 POLE BAND for ATTACHING SECONDARY RACKS, SINGLE MOUNTING, 6in - 6-5/8in POLE DIA.

POLE BAND for ATTACHING SECONDARY RACKS, SINGLE MOUNTING, 6in - 6-5/8in POLE DIA.

Brand: CHANCE Utility

Catalog ID: PS6366

Band used for secondary racks to tubular metal poles.

For utility neutral and secondary lines, the Hubbell-Chance brand offers ANSI class spool insulators along with the necessary clevises, racks, and spool bolts for installation. Screw and clamp-type porcelain and nylon wireholders are offered for service drops. All items are in compliance with applicable electric utility industry standards.

  • Two 1/4" x 1-1/2" steel band halves
  • Includes two 1/2" x 1-5/8 oval shoulder bolts for clamping band halves
  • One 5/8" x 2" carriage bolt for attachment
  • Galvanized steel per ASTM A-153

General

Catalog Number

PS6366

Clamping Element Design

Two 0.50 in X 1.62 in Oval Shoulder Bolts

Coating

Galvanized, ASTM A-153

Diameter - Pole

6.00 in - 6.62 in

EU RoHS Indicator

Material

Steel

Style

Single

UPC

096359073024

Dimensions

Diameter - Pole

6.00 in - 6.62 in

Distance From Pole

N/A

Weight

3.46 lb

Certifications And Compliance

EU RoHS Indicator

Logistics

Pallet Quantity

480