

Brand: CHANCE Utility
Catalog ID: M47413
Catalog Number
M47413
Product Type
Saddle
Style
Pole Clamp Only
Type
Wire Tong
UPC
096359048206
Dimensions
6.25 in x 5.56 in x 5.5 in
Dimensions Metric
159 mm x 141 mm x 140 mm
Height
5.5 in
Height Metric
140 mm
Length
6.25 in
Length Metric
159 mm
Weight
2.5 lb
Weight Metric
1.1 kg
Width
5.56 in
Width Metric
141 mm
Carton Quantity
1
Pallet Quantity
343