HUBBELL CANADA
Portable Outlet Boxes, Boxes and Plates, Box with Strain Relief, 1-Gang Front and Back Non-Metallic, Furnished with 1) Blank Plate
Image of HBLPOB1 Portable Outlet Boxes, Boxes and Plates, Box with Strain Relief, 1-Gang Front and Back Non-Metallic, Furnished with 1) Blank Plate

Portable Outlet Boxes, Boxes and Plates, Box with Strain Relief, 1-Gang Front and Back Non-Metallic, Furnished with 1) Blank Plate

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBLPOB1

Temporary Power Products, Portable Outlet Boxes, Boxes and Plates, Box with Strain Relief, 1-Gang Front and Back, Yellow Non-Metallic, Furnished with 1) Blank Plate

Impact resistant Valox® cover plate

Ships with 1) Indoor Blank Plate

General

Application

Devices and Splices

Catalog Number

HBLPOB1

Color

Yellow

Construction

Fabricated

Cord Range

.38" - .75"

EU RoHS Indicator

Item Type

Weatherproof

Knockouts

1) Hub

Material

Non-Metallic

Material - Mounting Hardware

Cable Mounted

Performance

  • Environmental - Flammability - UL 94V-0, 94-5VA classification
  • Environmental - Impact and Crush Resistance - In accordance with UL 514C, UL50, C22.2 No. 18 and C22.2 No. 94.
  • Environmental - Moisture Resistance - Wet and damp locations, Enclosure Type 3R when used with weatherproof cover plates.Dry, indoors locations, Enclosure Type 1 with all other cover plates
  • Environmental - Operating Temperature - 80°C maximum
  • -35°C minimum
  • Environmental - UV Resistance - All materials are UV stabilized

Specifications

  • Bonding Strap - Brass
  • Cord Connector - Nylon nut
  • Nylon Gotcha® ring
  • Neoprene grommet
  • Gasket - UL recognized closed-cell foam
  • Grounding Screw - Brass
  • Indoor Screws - Zinc Plated Steel

Style

With One Blank Cover Plate

Type

Outlet Box

UPC

783585318103

Dimensions

Dimensions

5.38 in x 4.2 in x 3.18 in

Display Size

Standard Sized Product

Height

3.18 in

Length

5.38 in

Weight

1 lb

Width

4.2 in

Conductor Related

Cable Entry

Top Hub

Certifications And Compliance

EU RoHS Indicator

Industry Standard(s)

  • C22.2 No. 18 and C22.2 No. 94 Enclosures Types 1, 3R and C22.2 No. 0.4
  • UL 514C, UL467 and UL50 Enclosures Types 1, 3R

Standards - RoHS Compliance Status

CM

Operational

Performance

  • Environmental - Flammability - UL 94V-0, 94-5VA classification
  • Environmental - Impact and Crush Resistance - In accordance with UL 514C, UL50, C22.2 No. 18 and C22.2 No. 94.
  • Environmental - Moisture Resistance - Wet and damp locations, Enclosure Type 3R when used with weatherproof cover plates.Dry, indoors locations, Enclosure Type 1 with all other cover plates
  • Environmental - Operating Temperature - 80°C maximum
  • -35°C minimum
  • Environmental - UV Resistance - All materials are UV stabilized

Configuration

Knockouts

1) Hub

Logistics

Carton Quantity

5

Pallet Quantity

560