HUBBELL CANADA
Power Distribution Unit, Horizontal, 1 Rack Unit, 15 Amps, 10 Output Receptacles, On/Off Switch, Breaker, 10 FT Power Cord
Image of PH15A10S Power Distribution Unit, Horizontal, 1 Rack Unit, 15 Amps, 10 Output Receptacles, On/Off Switch, Breaker, 10 FT Power Cord
Image of PH15A10S Power Distribution Unit, Horizontal, 1 Rack Unit, 15 Amps, 10 Output Receptacles, On/Off Switch, Breaker, 10 FT Power Cord
Image of PH15A10S Power Distribution Unit, Horizontal, 1 Rack Unit, 15 Amps, 10 Output Receptacles, On/Off Switch, Breaker, 10 FT Power Cord

Power Distribution Unit, Horizontal, 1 Rack Unit, 15 Amps, 10 Output Receptacles, On/Off Switch, Breaker, 10 FT Power Cord

Brand: Hubbell Wiring Device-Kellems

Catalog ID: PH15A10S

Power Distribution Unit, Horizontal, 1 Rack Unit, 15 Amps, 10 Output Receptacles, On/Off Switch, Breaker, 10 FT Power Cord

  • Distribute power to your network equipment from a single input.
  • Each PDU is 100% tested to ensure reliable power for your active electronics.
  • Optimized receptacle spacing maximizes density and usability, ensuring easy connections.
  • Switched version includes lighted on/off control to quickly activate/deactivate power with quick visual confirmation.

General

Application

Catalog Number

PH15A10S

Color

Environmental Conditions

Material

Powder Coated Aluminum

Number of Receptacles

10

Series

Horizontal

Style

1 Rack Unit

Type

UPC

662620342740

Dimensions

Dimensions

18.96 in x 3.7 in x 1.72 in

Height

1.72 in

Length

18.96 in

Width

3.7 in

Electrical Ratings

Current Amperage Description

15 A (Agency De-Rated 12A)

Voltage Rating Description

120V Input, 50–60Hz

Wattage

1400 W

Certifications And Compliance

Environmental Conditions

Industry Standard(s)

cULus Listed to IEC 62368-1

Configuration

Number of Receptacles

10

Logistics

Carton Quantity

1