HUBBELL CANADA
Power Distribution Unit, Vertical, 36" Length, 20 Amps, 12 Output Receptacles, On/Off Switch, Breaker, 10FT Power Cord
Image of PV3620A12S Power Distribution Unit, Vertical, 36" Length, 20 Amps, 12 Output Receptacles, On/Off Switch, Breaker, 10FT Power Cord
Image of PV3620A12S Power Distribution Unit, Vertical, 36" Length, 20 Amps, 12 Output Receptacles, On/Off Switch, Breaker, 10FT Power Cord
Image of PV3620A12S Power Distribution Unit, Vertical, 36" Length, 20 Amps, 12 Output Receptacles, On/Off Switch, Breaker, 10FT Power Cord

Power Distribution Unit, Vertical, 36" Length, 20 Amps, 12 Output Receptacles, On/Off Switch, Breaker, 10FT Power Cord

Brand: Hubbell Wiring Device-Kellems

Catalog ID: PV3620A12S

Power Distribution Unit, Vertical, 36" Length, 20 Amps, 12 Output Receptacles, On/Off Switch, Breaker, 10FT Power Cord

  • Distribute power to your network equipment from a single input.
  • Each PDU is 100% tested to ensure reliable power for your active electronics.
  • Optimized receptacle spacing maximizes density and usability, ensuring easy connections.
  • Switched version includes lighted on/off control to quickly activate/deactivate power with quick visual confirmation.

General

Application

Catalog Number

PV3620A12S

Color

Environmental Conditions

Material

Powder Coated Aluminum

Number of Receptacles

12

Series

Vertical

Style

36" Length

Type

UPC

662620342795

Dimensions

Dimensions

36 in x 2.05 in x 2.13 in

Height

2.13 in

Length

36 in

Width

2.05 in

Electrical Ratings

Current Amperage Description

20 A (Agency De-Rated 16A)

Voltage Rating Description

120V Input, 50–60Hz

Wattage

1900 W

Certifications And Compliance

Environmental Conditions

Industry Standard(s)

cULus Listed to IEC 62368-1

Configuration

Number of Receptacles

12