HUBBELL CANADA
Power Distribution Unit, Vertical, 60" Length, 20 Amps, 20 Output Receptacles, Breaker, 10FT Power Cord
Image of PV6020A20 Power Distribution Unit, Vertical, 60" Length, 20 Amps, 20 Output Receptacles, Breaker, 10FT Power Cord

Power Distribution Unit, Vertical, 60" Length, 20 Amps, 20 Output Receptacles, Breaker, 10FT Power Cord

Brand: Hubbell Wiring Device-Kellems

Catalog ID: PV6020A20

Power Distribution Unit, Vertical, 60" Length, 20 Amps, 20 Output Receptacles, Breaker, 10FT Power Cord

  • Distribute power to your network equipment from a single input.
  • Each PDU is 100% tested to ensure reliable power for your active electronics.
  • Optimized receptacle spacing maximizes density and usability, ensuring easy connections.
  • Switchless version is always operational
  • no accidental disconnects.

General

Application

Catalog Number

PV6020A20

Color

Environmental Conditions

Material

Powder Coated Aluminum

Number of Receptacles

20

Series

Vertical

Style

60" Length

Type

UPC

662620342849

Dimensions

Dimensions

60 in x 2.05 in x 2.13 in

Height

2.13 in

Length

60 in

Width

2.05 in

Electrical Ratings

Current Amperage Description

20 A (Agency De-Rated 16A)

Voltage Rating Description

120V Input, 50–60Hz

Wattage

1900 W

Certifications And Compliance

Environmental Conditions

Industry Standard(s)

cULus Listed to IEC 62368-1

Configuration

Number of Receptacles

20