HUBBELL CANADA
Power Strip, Vertical, 20 Outlets, 30A/120V, 1 Circuit
Image of PR20830 Power Strip, Vertical, 20 Outlets, 30A/120V, 1 Circuit
Image of PR20830 Power Strip, Vertical, 20 Outlets, 30A/120V, 1 Circuit
Discontinued

Power Strip, Vertical, 20 Outlets, 30A/120V, 1 Circuit

Brand: Hubbell Premise Wiring

Catalog ID: PR20830

Cabinet Components, Power Strip, Vertical, 20 Outlets, 30A/120V, NEMA 5-20R, NEMA L5-30P, 1 Circuit

Standard Product

General

Application

Rack Mount

Catalog Number

PR20830

Control

Non-Controlled

Item Type

Material

Steel, Cold Rolled

Material - Mounting Hardware

Brackets Included

Mounting Type

Mounting Holes

Number Of Outlets

20

Number of Receptacles

20 Single

Receptacle Type

NEMA 5-20R

Sub Brand

Power Distribution

Type

Rack Mount, Steel

UPC

662620854939

Electrical Ratings

Amperage Rating

30 A

Current Amperage Description

30 A

Frequency Rating

60 Hz

Phase

Single

Voltage Rating

125 V

Wattage

3600 W

Certifications And Compliance

Industry Standard(s)

UL 5, CSA C22.2 no. 2 and UL498

Operational

Control

Non-Controlled

Configuration

Number Of Outlets

20

Number of Receptacles

20 Single