HUBBELL CANADA
PowerGain™ 78" Vertical Input Monitored and Switch Ready PDU , 125 Amp 240 Volt , 3 Phase , Rack Mount , 10 Foot Cord Length
PowerGain Intelligent Monitored & Switch Ready PDU 125A 208/240V
New

PowerGain™ 78" Vertical Input Monitored and Switch Ready PDU , 125 Amp 240 Volt , 3 Phase , Rack Mount , 10 Foot Cord Length

Brand: Hubbell Premise Wiring

Catalog ID: HBL9073V-10FC

Collection name: PowerGain™

Intelligent Input Monitored & Switch Ready PDU for High-Power Data Centers, 125A 208/240V 3 Phase, 6-C13 and 24-C19 Receptacles, Hubbell Small From Factor Plug

The PowerGain 88" Vertical Input Monitored & Switch Ready PDU delivers intelligent power distribution for demanding data center environments with a robust 125 Amp, 208/240 Volt, 3-phase design. Equipped with 6-C13 and 24-C19 receptacles, it offers flexible connectivity for a wide range of equipment. Built to order in the U.S. using robotic soldering, this iPDU ensures exceptional reliability and long-term performance. Advanced features include intelligent switching, support for up to four environmental sensors, and innovative phase-colored cord locking to prevent accidental disconnections. Plus, the integrated LCD screen provides instant power status, giving operators real-time visibility. Available in multiple colors and cord lengths, PowerGain combines safety, efficiency, and scalability for modern data centers.

  • Switch for power cycling with Hubbell switch cords
  • Supports up to 4 environmental sensors to monitor temperature and humidity
  • Precision-built in the U.S. using robotic soldering for exceptional reliability
  • Color-coded phase identification with secure cord locking for quick setup and prevention of accidental disconnects
  • Choice of cord lengths: 6-foot or 10-foot options

Engineered for high-power data center environments, this PDU features a tool-free standard button mount for fast, secure installation without extra tools. Its ultra-slim design—under 3 inches wide and tall—maximizes airflow within the cabinet, improving cooling efficiency while minimizing downtime in demanding settings.

General

Application

Data Center

Catalog Number

HBL9073V-10FC

Color

Black

Enclosure Type

Steel enclosure

Material

Steel

Mounting Type

Standard Buttons

Number of Receptacles

6 C13, 24 C19

Plug Type

Flat Data Center Connector

Receptacle Type

6 C13, 24 C19

Series

PowerGain™ Data Center Series

Style

0U vertical mount in cabinet or rack

Sub Brand

PowerGain™

Type

Rack Mount

UPC

662620380117

Dimensions

Dimensions

78 in x 2.9 in x 2 in

Height

2 in

Length

78 in

Width

2.9 in

Electrical Ratings

Amperage Rating

125 A

Frequency Rating

60 Hz

Phase

3-Phase

Voltage Rating

240 V

Wattage

51961.5242270663 W

Conductor Related

Cord Length

10 ft

Certifications And Compliance

Industry Standard(s)

  • UL69850-01
  • EIA-310

Configuration

Number of Receptacles

6 C13, 24 C19