HUBBELL CANADA
PowerGain™ 88" Vertical Basic PDU , 200 Amp 415 Volt , 3 Phase , Rack Mount , 10 Foot Cord Length
Image of HBL9508B-10SC PowerGain™ 88" Vertical Basic PDU , 200 Amp 415 Volt , 3 Phase , Rack Mount , 10 Foot Cord Length
New

PowerGain™ 88" Vertical Basic PDU , 200 Amp 415 Volt , 3 Phase , Rack Mount , 10 Foot Cord Length

Brand: Hubbell Premise Wiring

Catalog ID: HBL9508B-10SC

Collection name: PowerGain™

200A 240/415V 3 Phase, (42) C19, Basic, Hubbell single pole plugs, 10 foot cord

Complete line of basic and intelligent rack mounted power distribution units (PDU). Highly reliable with robotically soldered connections. Assembled in the USA.

  • Basic always on powering
  • Build to order in US
  • Robotic soldering for high reliability
  • Innovative phase colored cord locking for quick and easy receptacle identification
  • cord lock prevents inadvertent disconnections
  • Available in standard black, red, white, and blue
  • Available with 6 or 10 foot cords

Tool free standard button mount

General

Application

Data Center

Catalog Number

HBL9508B-10SC

Color

Black

Enclosure Type

Steel enclosure

Material

Steel

Mounting Type

Standard Buttons

Number of Receptacles

42 C19

Plug Type

Single Pole (Compact)

Receptacle Type

42 C19

Series

PowerGain™ Data Center Series

Style

0U vertical mount in cabinet or rack

Sub Brand

PowerGain™

Type

Rack Mount

UPC

662620381244

Dimensions

Dimensions

88 in x 2.9 in x 2 in

Height

2 in

Length

88 in

Width

2.9 in

Electrical Ratings

Amperage Rating

200 A

Frequency Rating

60 Hz

Phase

3-Phase

Voltage Rating

415 V

Wattage

143760.217028217 W

Conductor Related

Cord Length

10 ft

Certifications And Compliance

Industry Standard(s)

  • UL69850-01
  • EIA-310

Configuration

Number of Receptacles

42 C19