HUBBELL CANADA
PowerGain™ 88" Vertical Switch Ready PDU , 200 Amp 415 Volt , 3 Phase , Rack Mount , 6 Foot Cord Length
PowerGain Intelligent Switch Ready PDU 200A 240/415V
New

PowerGain™ 88" Vertical Switch Ready PDU , 200 Amp 415 Volt , 3 Phase , Rack Mount , 6 Foot Cord Length

Brand: Hubbell Premise Wiring

Catalog ID: HBL9508S-06SC

Collection name: PowerGain™

Intelligent Switch Ready PDU for High-Power Data Centers, 200A 240/415V 3 Phase, 42-C19 Receptacles, Hubbell Single Pole Plug Assembly

The PowerGain 88" Intelligent Switch Ready PDU is designed for high-demand data centers. This powerful 200A, 240/415V, 3 phase iPDU features 42-C19 receptacles and Hubbell Single Pole Plug Assembly, optimized for managing substantial power loads. Enhanced with robust cord locking and color-coded tabs for easy phase identification, this iPDU ensures a secure, organized power setup. Additionally, its integrated LCD screen offers instant power status updates, and a built-in web browser provides comprehensive environmental monitoring and remote power cycling capabilities, making it a vital component for efficient data center operations.

  • Switch for power cycling with Hubbell switch cords
  • Supports up to 4 environmental sensors per PDU for accurate temperature and humidity monitoring
  • Built in the U.S. using robotic soldering to ensure exceptional reliability
  • Equipped with innovative phase-colored cord locking for easy receptacle identification and a cord lock to prevent accidental disconnections
  • Offered in standard colors: black, red, white, and blue
  • Available with cord options of either 6 or 10 feet

Engineered for high-power data center environments, this PDU features a tool-free standard button mount for fast, secure installation without extra tools. Its ultra-slim design—under 3 inches wide and tall—maximizes airflow within the cabinet, improving cooling efficiency while minimizing downtime in demanding settings.

General

Application

Data Center

Catalog Number

HBL9508S-06SC

Color

Black

Enclosure Type

Steel enclosure

Material

Steel

Mounting Type

Standard Buttons

Number of Receptacles

42 C19

Plug Type

Single Pole (Compact)

Receptacle Type

42 C19

Series

PowerGain™ Data Center Series

Style

0U vertical mount in cabinet or rack

Sub Brand

PowerGain™

Type

Rack Mount

UPC

662620381190

Dimensions

Dimensions

88 in x 2.9 in x 2 in

Height

2 in

Length

88 in

Width

2.9 in

Electrical Ratings

Amperage Rating

200 A

Frequency Rating

60 Hz

Phase

3-Phase

Voltage Rating

415 V

Wattage

143760.217028217 W

Conductor Related

Cord Length

6 ft

Certifications And Compliance

Industry Standard(s)

  • UL69850-01
  • EIA-310

Configuration

Number of Receptacles

42 C19