HUBBELL CANADA
PowerGain™ High-Amperage Flat Panel Mount Receptacle, 125A, 415 VAC
Image of HBL5125R415 PowerGain™ High-Amperage Flat Panel Mount Receptacle, 125A, 415 VAC
Image of HBL5125R415 PowerGain™ High-Amperage Flat Panel Mount Receptacle, 125A, 415 VAC
play
PowerGain™ End-to-End Solution
play
+2
Image of HBL5125R415 PowerGain™ High-Amperage Flat Panel Mount Receptacle, 125A, 415 VAC
New

PowerGain™ High-Amperage Flat Panel Mount Receptacle, 125A, 415 VAC

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL5125R415

Collection name: PowerGain™

Flat Panel Mount Receptacle, 125A, 415 VAC, 4 Pole 5 Wire, Pin and Sleeve Device, UL-Listed, Double Set Screw Terminations

The PowerGain 125A Panel Mount Receptacle is an integral component of Hubbell's end-to-end power distribution solution for modern data centers. It ensures robust, high-capacity power delivery from remote power panels (RPPs) directly to servers, enabling a seamless buildout from electrical to IT. The panel mount receptacle is constructed from heat-resistant materials, ensuring it withstands the rigorous demands of AI technologies and advanced data processing. Its compact design provides the essential flexibility needed for efficient and scalable power management in high-performance environments.

  • Redundant Termination: Equipped with stainless steel set screws for reliable terminations without the need for crimping
  • Highly Conductive Multi-Contact Spring: Improves electrical contactintegrity, reducing power loss and boosting efficiency
  • Secure Mounting: Brass thread inserts ensure maximum secureness when mounting
  • Versatile Wire Compatibility: Compatible with all single conductor wire types

This panel mount receptacle is engineered with a nylon wiring chamber that offers high dielectric withstand, enhancing safety by effectively resisting high voltages. It also features an oversized keying ground contact that prevents the mismating of unlike voltages and amperages, further enhancing both safety and equipment protection. Additionally, PowerGain panel mount receptacles boast Hubbell's patented contact design, which includes an engineered internal multi-lam spring for superior conductivity and reliability. This combination of advanced features makes it an indispensable solution for robust and secure electrical connections.

General

Application

Data Center

Catalog Number

HBL5125R415

Color

Black

Environmental Conditions

Type 1

Flammability

V0

Material

Nylon/PBT

Series

PowerGain™ Data Center Series

Style

Standard

Temperature Rating

Conforms to NEC AWG requirements for 30-50C

Type

Multiconductor Receptacle

UPC

783585789446

Dimensions

Weight

2.727 lb

Electrical Ratings

Amperage Rating

125 A

Dielectric Strength

Withstands 3000V AC

Phase

3-Phase

Voltage Rating

415 VAC

Conductor Related

Number Of Poles

4

Number Of Wires

5

Wire Size

2 AWG - 3Ø

Certifications And Compliance

Environmental Conditions

Type 1

Industry Standard(s)

UL 1682

Nema Rating

Non-NEMA

Operational

Temperature Rating

Conforms to NEC AWG requirements for 30-50C

Logistics

Carton Quantity

10

Pallet Quantity

300