HUBBELL CANADA
PowerGain™ High-Amperage Flat Pin & Sleeve Connector, 125A, 415 VAC, 1 1/2" Threads
Flat Pin & Sleeve Connector
Flat Pin & Sleeve Connector
play
PowerGain™ High Amperage Connector Assembly
play
PowerGain™ End-to-End Solution
+3
New

PowerGain™ High-Amperage Flat Pin & Sleeve Connector, 125A, 415 VAC, 1 1/2" Threads

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL5125C415T15

Collection name: PowerGain™

Pin and Sleeve Connector, 125A, 415 VAC, 4 Pole 5 Wire, UL-Listed Connector, Double Set Screw Terminations, 1 1/2" Threads

PowerGain Pin and Sleeve Connectors are specifically engineered to meet the high-power demands of data centers driven by intensive AI applications. Constructed from robust, heat-resistant materials, these connectors ensure performance stability and reliability, even under strenuous conditions. The unique flat design saves space, facilitating easy routing and enhanced airflow. PowerGain high-amperage connectors are ideal for the power demands of hyperscale, GPU, and AI servers. Elevate your infrastructure with this essential component for next-generation data operations.

  • Highly Conductive Multi-Contact Spring: Enhances contact, reduces power loss, and boosts efficiency
  • Oversized Keying Ground Pin: Prevents mismating, ensuring safety and protecting equipment
  • Circuit Identification Labels: Color-coded for easy setup and maintenance
  • Redundant Stainless Steel Set Screws: Ensures cool, reliable terminations without crimping
  • Flexible Installation: Integral NPS threads allow for use with cord connectors for flexible conduit fitting

This compact 125A flat connector is tailored for mission-critical performance, ensuring reliable power distribution with its redundant termination stainless steel screw sets. This design prevents connection failures due to loosening or wear, ensuring uninterrupted operation essential for continuous data processing. The crimp-free setup simplifies installation and maintenance, reducing labor costs and errors. Additionally, its versatile strain relief options support flexible conduit or multi-conductor TC-ER cable when paired with an additional Hubbell fitting, providing adaptable installation options.

General

Application

Data Center

Catalog Number

HBL5125C415T15

Color

Black

Environmental Conditions

Type 1

Flammability

V0

Material

Nylon/PBT

Series

PowerGain™ Data Center Series

Style

Standard

Temperature Rating

Conforms to NEC AWG requirements for 30-50C

Type

Multiconductor Connector

UPC

783585789545

Dimensions

Weight

4.36 lb

Electrical Ratings

Amperage Rating

125 A

Dielectric Strength

Withstands 3000V AC

Phase

3-Phase

Voltage Rating

415 VAC

Conductor Related

Number Of Poles

4

Number Of Wires

5

Wire Size

2 AWG - 1Ø

Certifications And Compliance

Environmental Conditions

Type 1

Industry Standard(s)

UL 1682

Nema Rating

Non-NEMA

Operational

Temperature Rating

Conforms to NEC AWG requirements for 30-50C

Logistics

Carton Quantity

5

Pallet Quantity

1