HUBBELL CANADA
PowerGain™ High-Amperage Flat Pin & Sleeve Connector, 125A, 480 VAC, 2" Threads
Image of HBL5125C480T2 PowerGain™ High-Amperage Flat Pin & Sleeve Connector, 125A, 480 VAC, 2" Threads
Image of HBL5125C480T2 PowerGain™ High-Amperage Flat Pin & Sleeve Connector, 125A, 480 VAC, 2" Threads
play
PowerGain™ High Amperage Connector Assembly
play
PowerGain™ End-to-End Solution
+3
New

PowerGain™ High-Amperage Flat Pin & Sleeve Connector, 125A, 480 VAC, 2" Threads

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL5125C480T2

Collection name: PowerGain™

Pin and Sleeve Connector, 125A, 480 VAC, 4 Pole 5 Wire, UL-Listed Connector, Double Set Screw Terminations, 2" Threads

PowerGain™ by Hubbell delivers reliable, high-amperage power for next-gen data centers. Engineered for mission-critical performance, its compact connectors support scalability, flexibility, safety, and futureproofing. Upgrade with confidence—and gAIn the power to lead in intelligent computing.

  • UL Listed Solution
  • Highly conductive multi-contact spring
  • Oversized keying ground contact prevents mismating of unlike voltages and amperages
  • Integral mounting holes to secure connections in place
  • Integral NPS threads for use with cord connectors for flexible conduit fitting

High Power

General

Application

Data Center

Catalog Number

HBL5125C480T2

Color

Black

Environmental Conditions

Type 1

Flammability

V0

Material

Nylon/PBT

Series

PowerGain™ Data Center Series

Style

Standard

Temperature Rating

Conforms to NEC AWG requirements for 30-50C

Type

Multiconductor Connector

UPC

783585789941

Dimensions

Weight

4.718 lb

Electrical Ratings

Amperage Rating

125 A

Dielectric Strength

Withstands 3000V AC

Phase

3-Phase

Voltage Rating

480 VAC

Conductor Related

Number Of Poles

4

Number Of Wires

5

Wire Size

2 AWG - 3Ø

Certifications And Compliance

Environmental Conditions

Type 1

Industry Standard(s)

UL 1682

Nema Rating

Non-NEMA

Operational

Temperature Rating

Conforms to NEC AWG requirements for 30-50C

Logistics

Carton Quantity

5

Pallet Quantity

1