HUBBELL CANADA
Flat Pin & Sleeve Plug
Flat Pin & Sleeve Plug
play
PowerGain™ End-to-End Solution
play
+2
Image of HBL5125P415 PowerGain™ High-Amperage Flat Pin & Sleeve Plug, 125A, 415 VAC
New

PowerGain™ High-Amperage Flat Pin & Sleeve Plug, 125A, 415 VAC

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL5125P415

Collection name: PowerGain™

Pin and Sleeve Plug for High-Power Data Centers, 125A, 415 VAC, 4 Pole 5 Wire, UL-Listed Plug, Double Set Screw Terminations

PowerGain Pin and Sleeve Plugs are a groundbreaking solution designed to meet the evolving power demands of modern data centers, particularly those leveraging AI and machine learning technologies. The 125A plug features a flat and compact design that not only promotes better airflow but also fits seamlessly through the openings at the top of cabinets, optimizing space and improving cooling efficiency. PowerGain Flat Plugs provide a significant advancement in data center power solutions by supporting the higher amperage required for high-performance computing applications.

  • Strain Relief Accepts Individual Conductors: Supports up to 5 individual conductors for improved cable management in constrained spaces
  • Highly Conductive Copper Alloy Pins: Provides superior conductivity and low resistance, minimizing heat and power loss under high-amperage loads
  • Circuit Identification Labels: Facilitates easy setup and maintenance with clearly labeled circuits (A, B, C)
  • Oversized Keying Ground Pin: Prevents voltage mismating for enhancing safety and protecting equipment
  • Field Replaceable Latching Module: Guards against unintended disconnections for reliable power delivery

The pin and sleeve plug is designed with a focus on safety and ease of use. It features a safety locking mechanism to prevent accidental disconnections, crucial for maintaining uninterrupted operations in data centers. Additionally, the plug is equipped with circuit identification labels to streamline management and maintenance processes. The ability of PowerGain pin and sleeve plugs to handle high amperages in a compact form factor is a game-changer, reducing the footprint and enhancing the overall efficiency of power distribution systems.

General

Application

Data Center

Catalog Number

HBL5125P415

Color

Black

Environmental Conditions

Type 1

Flammability

V0

Material

Nylon/PBT

Series

PowerGain™ Data Center Series

Style

Standard

Temperature Rating

Conforms to NEC AWG requirements for 40-60C

Type

Multiconductor Plug

UPC

783585789392

Dimensions

Weight

3.775 lb

Electrical Ratings

Amperage Rating

125 A

Dielectric Strength

Withstands 3000V AC

Phase

3-Phase

Voltage Rating

415 VAC

Conductor Related

Number Of Poles

4

Number Of Wires

5

Wire Size

4 AWG - 1Ø / 60"-.80"

Certifications And Compliance

Environmental Conditions

Type 1

Industry Standard(s)

UL 1682

Nema Rating

Non-NEMA

Operational

Temperature Rating

Conforms to NEC AWG requirements for 40-60C

Logistics

Carton Quantity

5

Pallet Quantity

1