HUBBELL CANADA
Image of HBL5125P480 PowerGain™ High-Amperage Flat Pin & Sleeve Plug, 125A, 480 VAC
Image of HBL5125P480 PowerGain™ High-Amperage Flat Pin & Sleeve Plug, 125A, 480 VAC
play
PowerGain™ End-to-End Solution
play
+2
Image of HBL5125P480 PowerGain™ High-Amperage Flat Pin & Sleeve Plug, 125A, 480 VAC
New

PowerGain™ High-Amperage Flat Pin & Sleeve Plug, 125A, 480 VAC

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL5125P480

Collection name: PowerGain™

Pin and Sleeve Plug for High-Power Data Centers, 125A, 480 VAC, 4 Pole 5 Wire, UL-Listed Plug, Double Set Screw Terminations

PowerGain™ by Hubbell delivers reliable, high-amperage power for next-gen data centers. Engineered for mission-critical performance, its compact connectors support scalability, flexibility, safety, and futureproofing. Upgrade with confidence—and gAIn the power to lead in intelligent computing.

  • UL Listed Solution
  • Oversized keying ground pin prevents mismating of unlike voltages and amperages
  • Color Coded Labels (A, B & Blank) for Circuit Identification
  • Replaceable latching module prevents unintended disconnection

High Power

General

Application

Data Center

Catalog Number

HBL5125P480

Color

Black

Environmental Conditions

Type 1

Flammability

V0

Material

Nylon/PBT

Series

PowerGain™ Data Center Series

Style

Standard

Temperature Rating

Conforms to NEC AWG requirements for 40-60C

Type

Multiconductor Plug

UPC

783585789385

Dimensions

Weight

3.771 lb

Electrical Ratings

Amperage Rating

125 A

Dielectric Strength

Withstands 3000V AC

Phase

3-Phase

Voltage Rating

480 VAC

Conductor Related

Number Of Poles

4

Number Of Wires

5

Wire Size

4 AWG - 1Ø / 60"-.80"

Certifications And Compliance

Environmental Conditions

Type 1

Industry Standard(s)

UL 1682

Nema Rating

Non-NEMA

Operational

Temperature Rating

Conforms to NEC AWG requirements for 40-60C

Logistics

Carton Quantity

5

Pallet Quantity

1