HUBBELL CANADA
PowerGain™ High Power Data Center Electrical Connections for Hyperscale, GPU and AI Servers, 200A, 415 VAC, Panel Mount Assembly with Frame
Panel Mount Frame Assembly
Panel Mount Frame Assembly
play
PowerGain™ End-to-End Solution
play
+2
Image of HBL200P415 PowerGain™ High Power Data Center Electrical Connections for Hyperscale, GPU and AI Servers, 200A, 415 VAC, Panel Mount Assembly with Frame
New

PowerGain™ High Power Data Center Electrical Connections for Hyperscale, GPU and AI Servers, 200A, 415 VAC, Panel Mount Assembly with Frame

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL200P415

Collection name: PowerGain™

Single Pole Device for High Power Data Centers, 200A, 415 VAC, Sinlge Pole Receptacles (G,W,R,Y,BL), Factory Installed in Panel Mount Frame

PowerGain™ by Hubbell delivers reliable, high-amperage power for next-gen data centers. Engineered for mission-critical performance, its compact connectors support scalability, flexibility, safety, and futureproofing. Upgrade with confidence—and gAIn the power to lead in intelligent computing.

  • Pre-populated, color-coded frame assembly reduces setup time for efficient installationHighly conductive solid one-piece copper contacts ensure superior electrical performance
  • Individually keyed by phase to prevent mismating of devices for enhanced safety
  • High-impact nylon housing is built to withstand rigorous conditions, enhancing durability
  • Double stainless steel set screws guarantee a firm and secure connection
  • Brass threaded inserts offer maximum mounting secureness

High Power

General

Application

Data Center

Catalog Number

HBL200P415

Color

  • Green
  • White
  • Red
  • Yellow
  • Blue

Environmental Conditions

Type 1

Flammability

V0

Material

Nylon

Product Type

200 A

Series

PowerGain™ Data Center Series

Style

200A 415V Panel

Temperature Rating

Conforms to NEC AWG requirements for 30-50C

Type

Panel

UPC

783585789897

Dimensions

Weight

2.55 lb

Electrical Ratings

Amperage Rating

200 A

Dielectric Strength

Withstands 5000V AC

Phase

3-Phase

Voltage Rating

  • 1500 VDC
  • 1000 VAC

Conductor Related

Number Of Poles

1

Number Of Wires

1

Wire Size

2Ø - 4Ø

Certifications And Compliance

Environmental Conditions

Type 1

Industry Standard(s)

UL 1691

Nema Rating

Non-NEMA

Operational

Temperature Rating

Conforms to NEC AWG requirements for 30-50C

Logistics

Carton Quantity

5