HUBBELL CANADA
PowerGain™ High Power Data Center Electrical Connections for Hyperscale, GPU and AI Servers, 200A, Panel Mount Frame
Panel Mount Frame
Panel Mount Frame
play
PowerGain™ End-to-End Solution
play
+2
Image of HBL200FRAME PowerGain™ High Power Data Center Electrical Connections for Hyperscale, GPU and AI Servers, 200A, Panel Mount Frame
New

PowerGain™ High Power Data Center Electrical Connections for Hyperscale, GPU and AI Servers, 200A, Panel Mount Frame

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL200FRAME

Collection name: PowerGain™

Single Pole Device for High Power Data Centers, 200A, Single Pole Panel Mount Frame with Critical Safety Markings

PowerGain™ by Hubbell delivers reliable, high-amperage power for next-gen data centers. Engineered for mission-critical performance, its compact connectors support scalability, flexibility, safety, and futureproofing. Upgrade with confidence—and gAIn the power to lead in intelligent computing.

  • Molded Safety Warnings and Operator Aids: Enhances user safety and facilitates compliant operation
  • Optional Blank Plate Available: Offers flexibility for customization or future expansion
  • Durable Nylon Construction: Provides high-impact resistance and long-lasting reliability

High Power

General

Application

Data Center

Catalog Number

HBL200FRAME

Material

Nylon

Product Type

200 A

Series

PowerGain™ Data Center Series

Style

200A Panel Frame

Type

Accessory

UPC

783585789910

Dimensions

Weight

0.39 lb

Conductor Related

Number Of Poles

1

Number Of Wires

1

Logistics

Carton Quantity

50