HUBBELL CANADA
Pre-pour PVC Stand To Increase Box Height, 2.50" to 4.00" Within the Concrete Pour
Image of PFBSTAND Pre-pour PVC Stand To Increase Box Height, 2.50" to 4.00" Within the Concrete Pour
Image of PFBSTAND Pre-pour PVC Stand To Increase Box Height, 2.50" to 4.00" Within the Concrete Pour
play
SystemOne Recessed Floor Boxes
Image of PFBSTAND Pre-pour PVC Stand To Increase Box Height, 2.50" to 4.00" Within the Concrete Pour
+4
Image of PFBSTAND Pre-pour PVC Stand To Increase Box Height, 2.50" to 4.00" Within the Concrete Pour
Discontinued

Pre-pour PVC Stand To Increase Box Height, 2.50" to 4.00" Within the Concrete Pour

Brand: Hubbell Wiring Device-Kellems

Catalog ID: PFBSTAND

Concrete Floorboxes, PVC Box Series, Pre-pour PVC Stand To Increase Box Height, 2.50" to 4.00" Within the Concrete Pour

  • Adjustable Non-Metallic Concrete Floor Box Stand
  • For use with CFBS1R4PFB, S1PFB, PFB1, RF400 Boxes: Molded PVC Construction
  • Adjustment Range 2.50" to 4.00"

Pre-pour PVC Stand Increases Non-Metallic Box Height 2.50" to 4.0"

General

Accessory Type

Pre-Pour Stands

Application

Application - For Use On

Concrete

Catalog Number

PFBSTAND

Color

Construction

Non-Metallic

Construction Material - Main

T Meunt

EU RoHS Indicator

Material

Thermoplastic

Product Family

Recessed - CFB Series;Flush Round - PFB Series;Flush - S1 Series

Size

Standard Sized Product

Sub Brand

Concrete Floor Boxes

Type

UPC

783585548920

Dimensions

Size

Standard Sized Product

Weight

0.45 lb

Certifications And Compliance

EU RoHS Indicator

Operational

Service

Single; Multi

Logistics

Carton Quantity

10