


Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBL1283
Action
SPDT
Catalog Number
HBL1283
Color
Brown
Item Type
Three Way Toggle Switch
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Performance
Product Family
General Purpose
Specifications
Style
Three Way
UPC
783585016870
Dimensions
3.28 in x 1.5 in x 1.45 in
Height
1.45 in
Length
3.28 in
Weight
0.2 lb
Width
1.5 in
Amperage Rating
20 A
Connectivity
Side Wired Only
Current / Amperage Rating
20 A
Current Rating
20 A
Dielectric Strength
Withstands 1500V AC minimum for 1 minute
Temperature Rise - Max.
30°C maximum at rated current
Voltage Rating
120-277 VAC
Voltage Rating Description
120-277 VAC
Number Of Poles
Single Pole
Wire Size
#14 AWG to #10 AWG
Industry Standard(s)
UL Listed
Action
SPDT
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Performance
Carton Quantity
10
Pallet Quantity
3200