HUBBELL CANADA
Image of PATPROBAG Pro Bag, Nylon, Heavy Duty (Carry Bag Only)

Pro Bag, Nylon, Heavy Duty (Carry Bag Only)

Brand: Burndy

Catalog ID: PATPROBAG

PATRIOT Pro Bag, Nylon, Heavy Duty Zippers and Strap, Many Pockets for Storage (Bag Only)

The PATRIOT Pro Bag is a large, durable tool bag that fits most PATRIOT® battery crimpers and cutters, accessories, hand tools, and more. This all-purpose bag is made of heavy duty water-resistant nylon, has lots of space and offers five interior pockets and two large exterior end pockets. Additional features include corrosion resistant steel hardware, dual heavy duty zippers and straps, durable base liner, reinforced side walls, supported by rubber foot pads.

  • Large Size: 19.4" x 11.5" x11"
  • Heavy Duty Water-Resistant Nylon
  • Multiple Pockets
  • Corrosion Resistant Steel Hardware
  • Dual Heavy Duty Zippers and Straps
  • Durable Base Liner and Reinforced Side Walls
  • Rubber Foot Pads

General

Application

Storage

Catalog Number

PATPROBAG

Construction Material - Main

Nylon

Container Type

Nylon Pro Bag

EU RoHS Indicator

Contact Manufacturer

Tool Type

Accessory

Trade Name

PATRIOT®

Type

Accessory

UPC

621945560994

Dimensions

Dimensions

19.4 in x 11.5 in x 11 in

Height

11 in

Length

19.4 in

Width

11.5 in

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

UL Listed

No

Logistics

Minimum Pack Quantity

1

Package Contents

Nylon Carry Bag only