HUBBELL CANADA
PROClick Connector, LC, OM3/OM4, Aqua, 100 Pack
Image of FCLC900K50GM100 PROClick Connector, LC, OM3/OM4, Aqua, 100 Pack
Image of FCLC900K50GM100 PROClick Connector, LC, OM3/OM4, Aqua, 100 Pack
play
ProClick Fiber Optic Connector Installation

PROClick Connector, LC, OM3/OM4, Aqua, 100 Pack

Brand: Hubbell Premise Wiring

Catalog ID: FCLC900K50GM100

Fiber Optic Connectors, ProClick LC, OM3/OM4, Pre-Polished, 10GHz 900, 12Pack.

  • Terminate in Less than 60 Seconds
  • RoHS Compliant and Bulk Packed in Recyclable Cartons

General

Adapter Type

LC

Application

Interconnect

Catalog Number

FCLC900K50GM100

Color

Aqua

Connector Type

LC

Performance

  • Optical - Insertion loss - 0.5dB (0.35dB typical), 0.75dB max
  • Optical - Mating durability - 500 cycles <
  • 0.1dB change
  • Optical - Multimode return loss - 35dB Typ, 22dB minimum
  • Optical - Singlemode return loss - 55dB Typ, 40dB minimum
  • Environmental - Operating temperature - 0 ºC to +70 ºC

Style

PROclick

Sub Brand

OptiChannel

UPC

662620237435

Electrical Ratings

Connectivity

Fiber Optic Connector

Conductor Related

Fiber Type

OM3/OM4, MM

Certifications And Compliance

Industry Standard(s)

  • Telcordia GR-326-CORE
  • TIA-568-C.3
  • TIA-604-FOCIS

Operational

Adapter Type

LC

Performance

  • Optical - Insertion loss - 0.5dB (0.35dB typical), 0.75dB max
  • Optical - Mating durability - 500 cycles <
  • 0.1dB change
  • Optical - Multimode return loss - 35dB Typ, 22dB minimum
  • Optical - Singlemode return loss - 55dB Typ, 40dB minimum
  • Environmental - Operating temperature - 0 ºC to +70 ºC

Configuration

Connector Type

LC

Logistics

Carton Quantity

100