
Brand: TradeSelect
Catalog ID: 66BAR
This Hubbell® Protector Plate is CSA Certified and protects cables during and after drywall installations.
Application
Protector plate. Meets requirements of CEC rule 12-616.
Bracket Type
No Bracket
Catalog Number
66BAR
Color
Material
Steel
Type
Accessories
UPC
626463000496
Actual Depth
0.5 in
Raised Ground
No
Weight
0.13 lb
Certified Listed
CSA
Industry Standard(s)
CSA Certified
Bracket Type
No Bracket
Carton Quantity
200
Pallet Quantity
20400