HUBBELL CANADA
Image of 66 Protector Plate. Meets Requirements Of Cec Rule 12-616. (200-Pack), 66
Image of 66 Protector Plate. Meets Requirements Of Cec Rule 12-616. (200-Pack), 66
play
3D View
Image of 66 Protector Plate. Meets Requirements Of Cec Rule 12-616. (200-Pack), 66

Protector Plate. Meets Requirements Of Cec Rule 12-616. (200-Pack), 66

OR

Brand: TradeSelect

Catalog ID: 66

Protector plate. Meets requirements of CEC rule 12-616. (200-Pack)

Protector plate

Product details

General

Application

Protector plate. Meets requirements of CEC rule 12-616.

Bracket Type

No Bracket

Catalog Number

66

Color

Material

Steel

Type

Accessories

UPC

626463002919

Dimensions

Actual Depth

0.5 in

Raised Ground

No

Weight

0.06 lb

Certifications And Compliance

Certified Listed

CSA

Industry Standard(s)

CSA Certified

Logistics

Carton Quantity

200

Pallet Quantity

20400

Resources and downloads

Sales Drawings

Media

3D AR Model