

Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBL5100C8V0DC
Data Center DC Rated Pin and Sleeve Devices - In today’s environmentally conscious world, energy savings is a pinnacle part of going green. DC (Direct Current) is being used to reduce power consumption and decrease the amount of infrastructure needed to energize specific types of data center equipment. Electrical devices provide a means of connecting DC power. Hubbell is the first manufacturer to introduce a series of IEC Pin and Sleeve devices configured for the UL1686 eight o’clock ground position for DC voltage (Disconnecting use only). Hubbell’s IEC DC rated pin and sleeve line has been qualified by UL to the requirements of DC voltage. The thermoset polyester contact carrier provide high resistance to electrical tracking, it withstands higher temperatures for this type of demanding application. The solid one-piece pins are machined from solid brass for longer life and reliable electrical contact. In addition, the heavy-duty external cord grips provide maximum cord retention to maintain secure terminations. Finally, the super tough, color coded, non-conductive V-0 rated PBT housing is heavy duty for safety and protecting the internal components.
Catalog Number
HBL5100C8V0DC
Color
Performance
Series
DC Rated
Specifications
Style
Standard Service
Type
Watertight Connector Body
UPC
783585242347
Weight
4.95 lb
Amperage Rating
100 A
Current / Amperage Rating
100 A
Voltage Rating
400 VDC
Voltage Rating Description
400 VDC
Number Of Poles
4-Pole
Number Of Wires
5-Wire
Industry Standard(s)
Performance