HUBBELL CANADA
Image of PERR100 Pull Elbow Rigid To Rigid 1.00 In., PERR100
Clearance

Pull Elbow Rigid To Rigid 1.00 In., PERR100

Brand: TradeSelect

Catalog ID: PERR100

PULL ELBOW RIGID TO RIGID 1.00 IN

Trade size: 1" rigid to rigid, Carton Quantity: 5, Case Quantity: 50

General

Application

Usable as EMT-to-rigid conduit hub

Catalog Number

PERR100

Material

Zinc

Type

90 Degree Pull Elbow - Rigid To Rigid

UPC

626463034033

Certifications And Compliance

Certified Listed

CSA, UL LISTED

Logistics

Carton Quantity

5