HUBBELL CANADA
Pulling Grips, Splicing Grip, 1.00"-1.49", Galvanized, 72" Long
Image of 013041333 Pulling Grips, Splicing Grip, 1.00"-1.49", Galvanized, 72" Long
Image of 013041333 Pulling Grips, Splicing Grip, 1.00"-1.49", Galvanized, 72" Long
play
Kellems Wire Management Solutions
play
Kellems Wire Management Solutions
Image of 013041333 Pulling Grips, Splicing Grip, 1.00"-1.49", Galvanized, 72" Long

Pulling Grips, Splicing Grip, 1.00"-1.49", Galvanized, 72" Long

Brand: Hubbell Wiring Device-Kellems

Catalog ID: 013041333

Kellems Wire Management, Pulling Grips, Splicing Grip, 1.00"-1.49", Galvanized, 72" Long

Splicing Grips are made of galvanized steel in double weave mesh construction. They are available in various lengths and sizes to suit most applications. Splicing Grips are used as a temporary splice for rope, cable or wire rope. They can also be used as cable reinforcement and can act as a shield to protect cables and hoses from abrasion.

  • Double weave construction
  • Suitable for splicing

Tube: Aluminium, Tag: Mylar

General

Application

Approx Breaking Strength

10,000 lbs

Catalog Number

013041333

Color

Environmental Conditions

EU RoHS Indicator

Material

Steel, Galvanized

Material - Mounting Hardware

On Cable Ends

Performance

  • Mechanical - Approximate Breaking Strength - 10,000 (44,480) Lbs. (N)
  • Mechanical - Cable Diameter Range - 1.00"-1.49" (2.54-3.78)
  • Mechanical - Working Load - (program formula 5% of Approximate Breaking Strength)

Product Family

Splicing Grips Series

Specifications

  • Strand - Galvanized Steel
  • Tag - Mylar
  • Tube - Aluminum

Style

Closed Mesh, Double Weave

Type

UPC

783585327075

Dimensions

Display Size

72" (182.88) Length

Weight

2.1 lb

Conductor Related

Cable Diameter Range

1.00 in-1.49 in

Cable Size

1.00"-1.49" (2.54-3.78)

Number of Conductors

1 Jacketed Cable

Certifications And Compliance

Environmental Conditions

EU RoHS Indicator

Industry Standard(s)

CSA Certified

Force Related

Approx Breaking Strength

10,000 lbs

Operational

Performance

  • Mechanical - Approximate Breaking Strength - 10,000 (44,480) Lbs. (N)
  • Mechanical - Cable Diameter Range - 1.00"-1.49" (2.54-3.78)
  • Mechanical - Working Load - (program formula 5% of Approximate Breaking Strength)

Logistics

Carton Quantity

6