HUBBELL CANADA
Image of 01304009 Pulling Grips, Splicing Grip, .62"-.74", Galvanized, 18" Long
Image of 01304009 Pulling Grips, Splicing Grip, .62"-.74", Galvanized, 18" Long
play
Kellems Wire Management Solutions
play
Kellems Wire Management Solutions
Image of 01304009 Pulling Grips, Splicing Grip, .62"-.74", Galvanized, 18" Long

Pulling Grips, Splicing Grip, .62"-.74", Galvanized, 18" Long

Brand: Hubbell Wiring Device-Kellems

Catalog ID: 01304009

Kellems Wire Management, Pulling Grips, Splicing Grip, .62"-.74", Galvanized, 18" Long

Splicing Grips are made of galvanized steel in double weave mesh construction. They are available in various lengths and sizes to suit most applications. Splicing Grips are used as a temporary splice for rope, cable or wire rope. They can also be used as cable reinforcement and can act as a shield to protect cables and hoses from abrasion.

  • Double weave construction
  • Suitable for splicing

Tube: Aluminium, Tag: Mylar

General

Application

Approx Breaking Strength

4,400 lbs

Catalog Number

01304009

Color

Environmental Conditions

EU RoHS Indicator

Material

Steel, Galvanized

Material - Mounting Hardware

On Cable Ends

Performance

  • Mechanical - Approximate Breaking Strength - 4,400 (19,571) Lbs. (N)
  • Mechanical - Cable Diameter Range - .62"-.74" (1.57-1.88)
  • Mechanical - Working Load - (program formula 5% of Approximate Breaking Strength)

Product Family

Splicing Grips Series

Specifications

  • Strand - Galvanized Steel
  • Tag - Mylar
  • Tube - Aluminum

Style

Closed Mesh, Double Weave

Type

UPC

783585326979

Dimensions

Display Size

18" (45.72) Length

Weight

0.5 lb

Conductor Related

Cable Diameter Range

0.62 in-0.74 in

Cable Size

.62"-.74" (1.57-1.88)

Number of Conductors

1 Jacketed Cable

Certifications And Compliance

Environmental Conditions

EU RoHS Indicator

Industry Standard(s)

CSA Certified

Force Related

Approx Breaking Strength

4,400 lbs

Operational

Performance

  • Mechanical - Approximate Breaking Strength - 4,400 (19,571) Lbs. (N)
  • Mechanical - Cable Diameter Range - .62"-.74" (1.57-1.88)
  • Mechanical - Working Load - (program formula 5% of Approximate Breaking Strength)