HUBBELL CANADA
Image of SG611 PUSH POLE BRACE
Image of SG611 PUSH POLE BRACE
Image of SG611 PUSH POLE BRACE

PUSH POLE BRACE

Brand: CHANCE Utility

Catalog ID: SG611

Push pole brace connects a diagonal pole to an upright pole for support with tension guying is not possible.

Pole and crossarm components offered by the Hubbell-Chance brand includes braces, double-arming bolts, reinforcing plates and grid gains for crossarm support. Braces are offered in steel or Apitong wood and include V-type, side-arm and two-piece under arm and side mount styles.

  • Adjustable for various pole angles
  • Installs on poles diameters of 6" to 11"
  • Base diameter is 4" x 8"
  • Mounts with six 3/4" diameter machine bolts
  • Hinge bolt is 3/4'
  • Braces is galvanized ductile iron per ASTM A-536
  • Fasteners are galvanized steel per ASTM A-153

General

Catalog Number

SG611

Coating

Galvanized, ASTM A-153

Material

Ductile Iron, ASTM A-536

UPC

096359053026

Dimensions

Distance From Pole

N/A

Weight

15.2 lb

Logistics

Pallet Quantity

120