

Brand: Burndy
Catalog ID: Q18F25X03D
Q18F25X03D.
Application
For quickly connecting or disconnecting a terminal
Catalog Number
Q18F25X03D
Connector Type
Female Quick Disconnect
Feature - Barrel Style
Chamfered
Material
Brass
Plated
Yes
Plating Type
Tin
Product Family
COMPRESSION
Product Type
Terminal
Sub Brand
FINGRIP
Trade Name
FINGRIP™
Type
Disconnect Connectors
UPC
781810293164
UPC 14 Digit GTIN
00781810293164
Dimension - Length Overall inch
0.66 in
Dimension - Strip Length inch
3/8 in
Dimension - Width inch
0.250 in
Dimension - Width mm
6 mm
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Conductor - Copper Str Size
20 AWG;18 AWG
Conductor - Copper Str Size Range
20 AWG-18 AWG
Conductor Size
22 - 18 AWG
Conductor Type
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No
Connector Type
Female Quick Disconnect
Carton Quantity
1200
Pallet Quantity
99999