HUBBELL CANADA
Q2A344, Two Conductor Four Hole Mounting Heavy Duty Copper Lug Connector
Image of Q2A344 Q2A344, Two Conductor Four Hole Mounting Heavy Duty Copper Lug Connector
Image of Q2A344 Q2A344, Two Conductor Four Hole Mounting Heavy Duty Copper Lug Connector
Discontinued

Q2A344, Two Conductor Four Hole Mounting Heavy Duty Copper Lug Connector

Brand: Burndy

Catalog ID: Q2A344

Cast Cu Alloy QIKLUG, 2 Cables to Pads/Bars, 400 - 500 kcmil Cu, 4 Pad Holes

General

Catalog Number

Q2A344

Connector Type

Duel Clamp

Material

Copper

Physical Attribute - Number of Holes

4

Physical Attribute - Number of Screws

2

Physical Attribute - Screw Type

Hexagonal Bolt

Plated

N

Plating Type

Unplated

Temperature Rating

194

Trade Name

QIKLUG™

Type

Bolted Lugs & Terminals

UPC

781810079829

UPC 14 Digit GTIN

00781810079829

Dimensions

Dimension - B Length inch

1.38 in

Dimension - Bolt Size fraction

1/2

Dimension - D inch

2.62 in

Dimension - F Width Center to Center inch

2.50 in

Dimension - Height fraction

2 in

Dimension - Height inch

2.00 in

Dimension - Height mm

50.8 mm

Dimension - Hole Size inch

0.56 in

Dimension - Hole Size mm

14 mm

Dimension - L Length Overall mm

106 mm

Dimension - Length Overall inch

4.19 in

Dimension - N inch

0.69 in

Dimension - Pad Width inch

2.50 in

Dimension - Width inch

3.75 in

Electrical Ratings

Rating - Minimum Voltage

600

Conductor Related

Conductor - Copper Str Size

400 kcmil;450 kcmil;500 kcmil

Conductor - Copper Str Size Range

400 kcmil-500 kcmil

Conductor Size

400-500 kcmil

Conductor Type

CU C Str-Size

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

No

Certification - UL Recognized

No

Industry Standard(s)

UL 486A-486B

Standards - Industry Standards Met

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Operational

Temperature Rating

194

Configuration

Connector Type

Duel Clamp

Physical Attribute - Number of Holes

4

Physical Attribute - Number of Screws

2