HUBBELL CANADA
Q3A444N, 3-Conductor, 4-Hole, Heavy Duty Copper Lug
Image of Q3A444N Q3A444N, 3-Conductor, 4-Hole, Heavy Duty Copper Lug
Image of Q3A444N Q3A444N, 3-Conductor, 4-Hole, Heavy Duty Copper Lug

Q3A444N, 3-Conductor, 4-Hole, Heavy Duty Copper Lug

Brand: Burndy

Catalog ID: Q3A444N

Heavy Duty Copper Lug, 3-Conductor, 4-Hole,1/2" Stud, 1.75" Spacing. One clamping element per conductor. 850-1000 kcmil, Copper.

  • QIKLUG™ Terminals feature compact size, high copper alloy terminal for joining cables to equipment pads or bars
  • Each element accommodates a wide range of cable
  • One-wrench installation

General

Catalog Number

Q3A444N

Connector Type

Tri Clamp

Installation Torque Recommended in-lb

500 LBS/in

Installation Torque Recommended Run in-lb

500 in-lb

Material

Copper

Physical Attribute - Number of Holes

4

Physical Attribute - Number of Screws

3

Physical Attribute - Screw Type

Hexagonal Bolt

Plated

No

Plating Type

Unplated

Product Family

MECHANICAL

Product Type

Mechanical

Temperature Rating

194

Trade Name

QIKLUG™

Type

Bolted Lugs & Terminals

UPC

781810323885

UPC 14 Digit GTIN

00781810323885

Dimensions

Dimension - Bolt Size fraction

1/2

Dimension - D inch

3.25 in

Dimension - F Width Center to Center inch

1.75 in

Dimension - Height fraction

2-3/4

Dimension - Height inch

2.56 in

Dimension - Height mm

65 mm

Dimension - Hole Size fraction

9/16

Dimension - Hole Size inch

0.56 in

Dimension - Hole Size mm

14 mm

Dimension - L Length Overall mm

132 mm

Dimension - Length Overall inch

5.19 in

Dimension - N inch

0.63 in

Dimension - Pad Width inch

3.25 in

Dimension - Stud Size inch

1/2

Dimension - Width fraction

6-5/8 in

Dimension - Width inch

5.88 in

Dimension - Width mm

149 mm

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Electrical Ratings

Rating - Minimum Voltage

600

Conductor Related

Conductor - Copper Str Size

850 Kcmil;1000 Kcmil

Conductor - Copper Str Size Range

850 Kcmil-1000 Kcmil

Conductor Size

850-1000 kcmil

Conductor Type

  • CU C Str-Size
  • CU C Solid-Size

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL 486A-486B

Standards - Industry Standards Met

UL 486A-486B

Standards - RoHS Compliance Status

EX

UL Listed

Yes

Force Related

Installation Torque Recommended in-lb

500 LBS/in

Installation Torque Recommended Run in-lb

500 in-lb

Operational

Temperature Rating

194

Configuration

Connector Type

Tri Clamp

Physical Attribute - Number of Holes

4

Physical Attribute - Number of Screws

3

Logistics

Carton Quantity

3

Pallet Quantity

1