HUBBELL CANADA
QA1CBTN, 1-Hole, Heavy Duty Copper Terminal, Tin Plated
Image of QA1CBTN QA1CBTN, 1-Hole, Heavy Duty Copper Terminal, Tin Plated
Image of QA1CBTN QA1CBTN, 1-Hole, Heavy Duty Copper Terminal, Tin Plated

QA1CBTN, 1-Hole, Heavy Duty Copper Terminal, Tin Plated

Brand: Burndy

Catalog ID: QA1CBTN

Heavy Duty Copper Lug, 1-Hole, 1/4" Stud, Single Clamping Element. #4-1 AWG Str, Copper, Tin Plated

  • QIKLUG™ Terminals feature compact size, high copper alloy terminal for joining cables to equipment pads or bars
  • Each element accommodates a wide range of cable
  • One-wrench installation

General

Catalog Number

QA1CBTN

Connector Type

Single Clamp

Installation Torque Recommended in-lb

150 LBS/in

Material

Copper

Physical Attribute - Number of Holes

1

Physical Attribute - Number of Screws

1

Physical Attribute - Screw Type

Hexagonal Bolt

Plated

Yes

Plating Type

Tin

Product Family

MECHANICAL

Product Type

Mechanical

Temperature Rating

194

Trade Name

QIKLUG™

Type

Bolted Lugs & Terminals

UPC

781810079676

UPC 14 Digit GTIN

00781810079676

Dimensions

Dimension - D inch

0.75 in

Dimension - Height fraction

1 in

Dimension - Height inch

1.00 in

Dimension - Height mm

25.4 mm

Dimension - Hole Size inch

0.28 in

Dimension - Hole Size mm

7 mm

Dimension - L Length Overall mm

44 mm

Dimension - Length Overall inch

1.75 in

Dimension - N inch

0.34 in

Dimension - Pad Width inch

0.62 in

Dimension - Stud Size inch

1/4

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Electrical Ratings

Rating - Minimum Voltage

600

Conductor Related

Conductor - Copper Str Navy Size

30 (19) Navy;40 (19) Navy;50 (19) Navy;60 (37) Navy;75 (37) Navy

Conductor - Copper Str Navy Size Range

30 (19) Navy-75 (37) Navy

Conductor - Copper Str Size

4 AWG;3 AWG;2 AWG;1 AWG

Conductor - Copper Str Size Range

4 AWG-1 AWG

Conductor Type

  • CU C Str-Size
  • CU C Str Navy-Size

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL 486A-486B

Standards - Industry Standards Met

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

No

Force Related

Installation Torque Recommended in-lb

150 LBS/in

Operational

Temperature Rating

194

Configuration

Connector Type

Single Clamp

Physical Attribute - Number of Holes

1

Physical Attribute - Number of Screws

1

Logistics

Carton Quantity

1

Pallet Quantity

1